IESNA:LM-63-2002
[TEST]P1292537
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R30W2N902750DE010 E3D1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 2700K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]667
TILT=NONE
1 -1 1 55 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0
2420.1 2418.3 2412.6 2406.1 2396.6 2379.5 2351.8 2305.7 2242.8 2160.7
2053.7 1926.6 1787.8 1628.1 1460.8 1280.4 1103.5 933.1 769.8 619.9
493.5 388.4 305.5 241.8 193.7 159 132.6 112.6 97.4 83.4
70.7 44.5 30.3 18.9 10.9 7.2 4.9 2.8 1.3 0.5
0.5 0.3 0.3 0.3 0.3 0.3 0 0 0 0
0 0 0 0 0
